PTC Thermistors for Overcurrent Protection

B59451C1130B070 (C1451_OC)

Product Status
Production
Application
Automotive
Industrial
Type
C1451
Design
Leaded disks, 260 V up to 1000 V
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHS

Images are for reference only and show example products.

3D Model

Size

Width(W)
15.00mm Max.
Height(H)
19.00mm Max.
Detail Size Information
Please refer to the data sheet

Electrical Characteristics

Max. Operating Voltage
440V
Rated Resistance(Nom.)
56Ω
Rated Voltage
400.0V
Rated Current(Nom.)
100mA
Further Details
Please refer to the data sheet

Other

UL Certificate (UL1434)
VDE Certificate
IEC Certificate (IEC60738-1)
CSA Certificate
AEC-Q200
YES
Operating Temperature Range
Please refer to the data sheet
Packing Information
Please refer to the document (Taping and Packing)
Further Details
Please refer to the data sheet

Tech Info

Collapse all Expand all

Technical Support Tools