PTC Thermistors for Overcurrent Protection

B59622A0090A062

Product Status
Production
Application
General
Type
A622
Design
SMDs, EIA sizes 0402, 0603 and 1210, 24 V up to 230 V
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReach SVHC-FreeHalogen FreePb Free

Images are for reference only and show example products.

3D Model

Size

L x W Size
1.6mm x 0.8mm [EIA 0603]
Detail Size Information
Please refer to the data sheet

Electrical Characteristics

Max. Operating Voltage
60V
Rated Resistance(Nom.)
220Ω
Rated Voltage
42.0V
Rated Current(Nom.)
20mA
Further Details
Please refer to the data sheet

Other

UL Certificate (UL1434)
VDE Certificate
IEC Certificate (IEC60738-1)
CSA Certificate
AEC-Q200
NO
Operating Temperature Range
Please refer to the data sheet
Packing Information
Please refer to the document (Taping and Packing)
Further Details
Please refer to the data sheet

B59622A0090A062

Distributor DigiKey Click to know about this distributor
Link

Buy Now

Stock Quantity 40,828
Country Multiple

Tech Info

Collapse all Expand all

Technical Support Tools

3rd Party ECAD models