PTC Thermistors for Overcurrent Protection

B59840C0160A070

Product Status
Production
Application
General
Type
C840
Design
Leaded disks, coated, 110 V
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHS

Images are for reference only and show example products.

3D Model

Size

Width(W)
17.50mm Max.
Height(H)
21.00mm Max.
Detail Size Information
Please refer to the data sheet

Electrical Characteristics

Max. Operating Voltage
160V
Rated Resistance(Nom.)
6Ω
Rated Voltage
110.0V
Rated Current(Nom.)
400mA
Further Details
Please refer to the data sheet

Other

UL Certificate (UL1434)
E69802
VDE Certificate
IEC Certificate (IEC60738-1)
CSA Certificate
AEC-Q200
NO
Operating Temperature Range
Please refer to the data sheet
Packing Information
Please refer to the document (Taping and Packing)
Further Details
Please refer to the data sheet

Tech Info

Collapse all Expand all

Technical Support Tools

3rd Party ECAD models