PTC Thermistors for Overcurrent Protection

B59875C0120A070

Product Status
Production
Application
General
Type
C875
Design
Leaded disks, coated, 230 V
Brand
EPCOS
Environmental
Compliance Click to learn more about these icons
RoHS

Images are for reference only and show example products.

3D Model

Size

Width(W)
9.00mm Max.
Height(H)
12.50mm Max.
Detail Size Information
Please refer to the data sheet

Electrical Characteristics

Max. Operating Voltage
265V
Rated Resistance(Nom.)
65Ω
Rated Voltage
230.0V
Rated Current(Nom.)
55mA
Further Details
Please refer to the data sheet

Other

UL Certificate (UL1434)
E69802
VDE Certificate
IEC Certificate (IEC60738-1)
CSA Certificate
AEC-Q200
NO
Operating Temperature Range
Please refer to the data sheet
Packing Information
Please refer to the document (Taping and Packing)
Further Details
Please refer to the data sheet

Tech Info

Collapse all Expand all

Technical Support Tools

3rd Party ECAD models