PTC Thermistors for Overcurrent Protection

B59965C0160A070

Product Status
Production
Application
Automotive
Industrial
Type
C965
Design
Leaded disks, coated, 12 V
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHS

Images are for reference only and show example products.

3D Model

Size

Width(W)
11.00mm Max.
Height(H)
14.50mm Max.
Detail Size Information
Please refer to the data sheet

Electrical Characteristics

Max. Operating Voltage
20V
Rated Resistance(Nom.)
1.2Ω
Rated Voltage
12.0V
Rated Current(Nom.)
700mA
Further Details
Please refer to the data sheet

Other

UL Certificate (UL1434)
E69802
VDE Certificate
IEC Certificate (IEC60738-1)
CSA Certificate
AEC-Q200
YES
Operating Temperature Range
Please refer to the data sheet
Packing Information
Please refer to the document (Taping and Packing)
Further Details
Please refer to the data sheet

Tech Info

Collapse all Expand all

Technical Support Tools

3rd Party ECAD models