PTC Thermistors for Overcurrent Protection

B59970C0130A070

Product Status
Production
Application
General
Type
C970
Design
Leaded disks, coated, 63 V
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHS

Images are for reference only and show example products.

3D Model

Size

Width(W)
6.50mm Max.
Height(H)
10.00mm Max.
Detail Size Information
Please refer to the data sheet

Electrical Characteristics

Max. Operating Voltage
80V
Rated Resistance(Nom.)
20Ω
Rated Voltage
63.0V
Rated Current(Nom.)
150mA
Further Details
Please refer to the data sheet

Other

UL Certificate (UL1434)
E69802
VDE Certificate
104843
IEC Certificate (IEC60738-1)
CSA Certificate
AEC-Q200
NO
Operating Temperature Range
Please refer to the data sheet
Packing Information
Please refer to the document (Taping and Packing)
Further Details
Please refer to the data sheet