PTC Thermistors for Telecom Applications

B59154C1130A151

Product Status
Obsolete
Recommended Alternate Part No. : B59154C1130B151 (Interchangeability is not guaranteed.)
Discontinue Issue Date : Feb.21, 2014
Last Purchase Order Date : Jul.1, 2014
Last Shipment Date : Oct.1, 2014
Application
Telecom
Type
C1154
Design
Leaded disks
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHS

Images are for reference only and show example products.

Size

Width(W)
6.00mm Max.
Height(H)
10.00mm Max.
Detail Size Information
Please refer to the data sheet

Electrical Characteristics

Max. Operating Voltage
135V
Rated Resistance
50Ω
Rated Current(Nom.)
65mA at 25°C
Max. Switching Current
Further Details
Please refer to the data sheet

Other

UL Certificate (UL1434)
E69802
VDE Certificate
IEC Certificate (IEC60738-1)
CSA Certificate
Operating Temperature Range
Please refer to the data sheet
Packing Information
Please refer to the document (Taping and Packing)
Further Details
Please refer to the data sheet