PTC Thermistors for Telecom Applications

B59173C1130A151

Product Status
Obsolete
Recommended Alternate Part No. : None
Discontinue Issue Date : Feb.19, 2021
Last Purchase Order Date : May.28, 2021
Last Shipment Date : Aug.27, 2021
Application
Telecom
Type
C1173
Design
Leaded disks
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHS

Images are for reference only and show example products.

Size

Width(W)
8.00mm Max.
Height(H)
11.00mm Max.
Detail Size Information
Please refer to the data sheet

Electrical Characteristics

Max. Operating Voltage
135V
Rated Resistance
55Ω
Rated Current(Nom.)
90mA at 25°C
Max. Switching Current
Further Details
Please refer to the data sheet

Other

UL Certificate (UL1434)
VDE Certificate
IEC Certificate (IEC60738-1)
CSA Certificate
Operating Temperature Range
Please refer to the data sheet
Packing Information
Please refer to the document (Taping and Packing)
Further Details
Please refer to the data sheet