PTC Thermistors for Telecom Applications

B59184C1120B153

Product Status
Obsolete
Recommended Alternate Part No. : None
Discontinue Issue Date : Feb.19, 2021
Last Purchase Order Date : May.28, 2021
Last Shipment Date : Aug.27, 2021
Application
Telecom
Type
C1184
Design
Leaded disks
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHS

Images are for reference only and show example products.

Size

Width(W)
9.00mm Max.
Height(H)
12.50mm Max.
Detail Size Information
Please refer to the data sheet

Electrical Characteristics

Max. Operating Voltage
135V
Rated Resistance
50Ω
Rated Current(Nom.)
90mA at 25°C
Max. Switching Current
Further Details
Please refer to the data sheet

Other

UL Certificate (UL1434)
E69802
VDE Certificate
IEC Certificate (IEC60738-1)
CSA Certificate
Operating Temperature Range
Please refer to the data sheet
Packing Information
Please refer to the document (Taping and Packing)
Further Details
Please refer to the data sheet