PTC Thermistors for Telecom Applications

B59550T1120A262

Product Status
Obsolete
Discontinue Issue Date : Mar.1, 2019
Last Purchase Order Date : Jun.7, 2019
Last Shipment Date : Sep.7, 2019
Application
Telecom
Type
T1550
Design
Telecom pair protector (TPP), SMD
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHS

Images are for reference only and show example products.

Size

Width(W)
8.00mm Max.
Height(H)
7.50mm Max.
Detail Size Information
Please refer to the data sheet

Electrical Characteristics

Max. Operating Voltage
135V
Rated Resistance
50Ω
Rated Current(Nom.)
80mA at 25°C
Max. Switching Current
2.5A
Further Details
Please refer to the data sheet

Other

UL Certificate (UL1434)
VDE Certificate
IEC Certificate (IEC60738-1)
CSA Certificate
Operating Temperature Range
Please refer to the data sheet
Packing Information
Please refer to the document (Taping and Packing)
Further Details
Please refer to the data sheet