PTC Thermistors for Telecom Applications

B59650T1120A062

Product Status
Production
Application
Telecom
Type
T1650
Design
Telecom pair protector (TPP), SMD
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHS

Images are for reference only and show example products.

Size

Width(W)
7.20mm Max.
Height(H)
9.90mm Max.
Detail Size Information
Please refer to the data sheet

Electrical Characteristics

Max. Operating Voltage
135V
Rated Resistance
50Ω
Rated Current(Nom.)
90mA at 25°C
Max. Switching Current
2.5A
Further Details
Please refer to the data sheet

Other

UL Certificate (UL1434)
E69802
VDE Certificate
IEC Certificate (IEC60738-1)
CSA Certificate
Operating Temperature Range
Please refer to the data sheet
Packing Information
Please refer to the document (Taping and Packing)
Further Details
Please refer to the data sheet