Chip NTC Thermistors (Sensor)
B57332V5103F360
|
|
Size
| L x W Size |
|
| Thickness | Height |
|
| Detail Size Information |
Electrical Characteristics
| Resistance [at 25°C] |
|
| Resistance Tolerance |
|
| B value [25/50°C] |
|
| B value [25/85°C] |
|
| B value [25/100°C] |
|
| B value Tolerance |
|
| Max. Electric Power [at 25°C] |
|
| Permissive Operating Current [at 25°C] |
|
| Thermal Dissipation Constant [at 25°C] |
|
| Further Details |
Other
| Max. Operating Temperature |
|
| UL File No. |
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
CGA4J2X8R1H104K125AE
Capacitance=0.1μF
Edc=50V
T.C.=X8R
LxWxT:2x1.25x1.25mm
Soft termination
AEC-Q200
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CD70-B2GA221KYVKA
Capacitance=220pF
Edc=400Vac
T.C.=B
DxT: 7x7mm ,F: 10mm
Safety Standard approved
Halogen-free
MLCC with Dipped Radial Lead
FA18X8R2A103KNU00
Capacitance=10nF
Edc=100V
T.C.=X8R
LxWxT:4x5.5x2.5mm, Lead pitch:2.5mm
AEC-Q200
High Temp. Application (up to 150ºC)
Snap-in, Multi Pin, Large Size Capacitors
B43512A5158M067
1500µF/450V DC
40mm dia x 90mm length
Axial Capacitors
B41799A7338Q001
3300µF/35V DC
18mm dia x 30mm length
Single-Ended (Radial) Capacitors
B41896C5108M000
1000µF/25V DC
12.5mm dia x 25mm length
Capacitors for RFI Filtering, Smoothing, General Purpose
B32529C1224K189
0.22uF, 100V DC
3.5mm(W) x 8mm(H) x 7.3mm(L)
Capacitors for AC Output Filtering
B32756G8126K000
12μF, 580V DC
30(W) x 45(H) x 42mm(L)
Chip Varistors / Ceramic Transient Voltage Suppressors
B72500E0140S260
Maximum continuous voltage=18V
Maximum Clamping Voltage (8/20μs)=42V
Chip Varistors / Ceramic Transient Voltage Suppressors
B72542V6500S162
Maximum continuous voltage=63V
Maximum Clamping Voltage (8/20μs)=127V