Chip NTC Thermistors (Sensor)
NTCG104BF683FT1X
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
| Resistance [at 25°C] |
|
| Resistance Tolerance |
|
| B value (Typ.) [25/50°C] |
|
| B value (Typ.) [25/85°C] |
|
| B value (Typ.) [25/100°C] |
|
| B value Tolerance |
|
| Max. Electric Power [at 25°C] |
|
| Permissive Operating Current [at 25°C] |
|
| Thermal Dissipation Constant [at 25°C] |
|
Other
| Max. Operating Temperature |
|
| Soldering Method |
|
| UL File No. |
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
C0603X5R1C224K030BC
Capacitance=0.22μF
Edc=16V
T.C.=X5R
LxWxT:0.6x0.3x0.3mm
General
Multilayer Ceramic Chip Capacitors
CGA1A2C0G1E560J030BA
Capacitance=56pF
Edc=25V
T.C.=C0G
LxWxT:0.6x0.3x0.3mm
General
AEC-Q200
Single-Ended (Radial) Capacitors
B41858C6127M000
120µF/50V DC
10mm dia x 12.5mm length
SMD / SMT Inductors (Coils)
TMS201610ALM-R33MTAA
L=0.33μH
Rated current=4.3A
L x W x T :
2 x 1.6 x 1mm
Chip Beads
MPZ1005AFZ300VT000
|Z|=30Ω at 100MHz
|Z|=170Ω at 1GHz
Rated current=0.6A
L x W x T :
1mm x 0.5mm x 0.5mm
Chip NTC Thermistors (Sensor)
B57221V2473J060
Resistance (at 25°C)=47kΩ
Resistance Tolerance (at 25°C)=±1%
Chip NTC Thermistors (Sensor)
B57261V2223J060
Resistance (at 25°C)=22kΩ
Resistance Tolerance (at 25°C)=±5%
Chip NTC Thermistors (Sensor)
B57352V5223H060
Resistance (at 25°C)=22kΩ
Resistance Tolerance (at 25°C)=±5%
Chip NTC Thermistors (Sensor)
B57374V2104F060
Resistance (at 25°C)=100kΩ
Resistance Tolerance (at 25°C)=±3%
Chip NTC Thermistors (Sensor)
NTCG044EF104FTBGX
Resistance (at 25°C)=100kΩ
Resistance Tolerance (at 25°C)=±1%