Energy Varistors

B72258E0163S074

Product Status
Production
Type
E58NR163E
Applications
General/Industrial
Brand
TDK

Images are for reference only and show example products.

Size

Diameter(Φ)
59.70mm ±1.00mm
Thickness
44.00mm ±0.60mm

Electrical Characteristics

Nominal Discharge Current [8/20μs]
10kA
Suggested Rated Voltage (Max.) / kV
0.400·Vres
Residual Voltage at Nominal Discharge Current [8/20μs]
15.15 to 17.15kV
Continuous Operating Voltage (Max.) / kV
Vres / 3.0
Resistive Power Dissipation at Continuous Operating Voltage (Max.)
0.5W
Reference Current
3mA
Reference Voltage (Min.) / kV
0.400·Vres
High Impulse Current [4/10μs]
100kA
Repetitive Charge Transfer Rating [8/20μs]
2C
Respond Time
<25nsec

Other

Normal Service Temperature
-40 to 40°C
Al-Metallization
Al-electrodes
Packing Units
8pcs
Weight
642g

Tech Info

Collapse all Expand all