Leaded Transient Voltage Suppressors (SHCV)

B72587G3140S200

Product Status
Production
Applications
Automotive
Industrial
Type
SR1S14BM105X
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHS

Images are for reference only and show example products.

Size

Width(w)
7.30mm Max.
Height(h)
3.70mm Max.
Thickness(s)
7.80mm Max.
Lead Spacing
5.00mm Nom.
Detail Size Information
Please refer to the data sheet

Electrical Characteristics

Max. Operating Voltage [DC]
16V
Max. Operating Voltage [AC]
14Vrms
Varistor Voltage (Nom.) at 1mA
22V
Capacitance
1μF ±20%
Maximum Clamping Voltage [8/20μs]
40V
Maximum Surge Current [8/20μs]
800A
Energy Absorption
2.4J
Further Details
Please refer to the data sheet

Other

Operating Temperature Range
-55 to 125°C
Soldering Method
Please refer to the document (Soldering Directions)
Packing Information
Please refer to the document (Taping and Packing)