SMD Disk Varistors

B72214M0271K001

Product Status
Production
Applications
IndustrialIndustrial
AutomotiveAutomotive
Type
H14K275
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSPb Free

Images are for reference only and show example products.

3D Model

Size

Length (l)
27.00mm ±0.50mm
Width (w)
18.00mm ±0.50mm
Height (h)
11.00mm ±0.50mm
Detail Size Information
Please refer to the catalog / data sheet

Electrical Characteristics

Maximum Operating Voltage [DC]
350V
Maximum Operating Voltage [AC]
275Vrms
Nominal DischargeCurrent In [8/20μs, 15times]
5kA
Maximum Surge Current Imax [8/20µs, 1time]
10kA
Energy Absorption
150J
Capacitance (Typ.)
700pF

Other

Tech Info

Collapse all Expand all

Characteristic Graph (This is reference data, and does not guarantee the products characteristics.)

Loading... This process may take a while...