SMD Disk Varistors

B72660M0950K072

Product Status
Production
Applications
ConsumerConsumer
DataData Processing
IndustrialIndustrial
TelecomTelecom
Type
CU4032K95G2
Brand
EPCOS
Environmental
Compliance Click to learn more about these icons
RoHSReach SVHC-FreePb Free

Images are for reference only and show example products.

3D Model

Size

Length (l)
10.20mm ±0.30mm
Width (w)
8.00mm ±0.30mm
Height (h)
3.20mm ±0.30mm
Detail Size Information
Please refer to the catalog

Electrical Characteristics

Maximum Operating Voltage [DC]
125V
Maximum Operating Voltage [AC]
95Vrms
Nominal DischargeCurrent In [8/20μs, 15times]
500A
Maximum Surge Current Imax [8/20µs, 1time]
1.2kA
Energy Absorption
7.6J
Capacitance (Typ.)
260pF

Other

Tech Info

Collapse all Expand all

3rd Party ECAD models

Characteristic Graph

This data is for reference only and does not guarantee product characteristics.

Loading graph, please wait...