ThermoFuse Varistors

B72220W2251K101

Product Status
Production
Applications
Consumer
Communication Systems
Industrial
Type
NT20K250E2
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReach SVHC-FreePb Free

Images are for reference only and show example products.

3D Model

Size

W (Width)
23.00mm Max.
T (Thickness)
9.50mm Max.
H (Height)
23.00mm Max.
Detail Size Information
Please refer to the data sheet

Electrical Characteristics

Varistor Voltage @ 1mA
390V
Maximum Operating Voltage [DC]
320V
Maximum Operating Voltage [AC]
250Vrms
Nominal DischargeCurrent In [8/20μs, 15times]
5kA
Maximum Surge Current Imax [8/20µs, 1time]
10kA
Energy Absorption
195J
Capacitance (Typ.)
940pF

Other

Characteristic Graph

This data is for reference only and does not guarantee product characteristics.

Loading graph, please wait...