ThermoFuse Varistors

B72230M0751M401

Product Status
Production
Applications
Communication Systems
Industrial
Type
MT30K750M4
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReach SVHC-FreePb Free

Images are for reference only and show example products.

3D Model

Size

W (Width)
34.00mm ±0.50mm
T (Thickness)
14.00mm ±0.50mm
H (Height)
28.00mm ±0.50mm
Detail Size Information
Please refer to the data sheet

Electrical Characteristics

Varistor Voltage @ 1mA
1.2kV
Maximum Operating Voltage [DC]
970V
Maximum Operating Voltage [AC]
750Vrms
Nominal DischargeCurrent In [8/20μs, 15times]
10kA
Maximum Surge Current Imax [8/20µs, 1time]
20kA
Energy Absorption
1.025kJ
Capacitance (Typ.)
650pF

Other

Characteristic Graph

This data is for reference only and does not guarantee product characteristics.

Loading graph, please wait...