Chip Varistors / Ceramic Transient Voltage Suppressors
Chip Varistors / Ceramic Transient Voltage Suppressors Simulation
Search Condition
- Circuit Voltage V0 V
- Surge Voltage V1 V
- Pulse Width T1 ms
- Period T2 ms
- Number of Pulse NOP times
- Circuit Value R1 Ω
- Pulse Width : 0.1ms to 10ms
- Period : more than twice Pulse Width. (Duty ratio 50% or less)
- Number of Pulse : Up to 10,000times
- Surge generation circuit, Motor noise, etc. 2 to 10Ω
- Communication signal circuit 50Ω
Chip Size/Part Number Selection
- Chip Size
- Part#
|
An error occurred during simulation. Please contact us here. |