Chip Varistors / Ceramic Transient Voltage Suppressors

AVRH10C101KT1R2YE8

Product Status
Production
Applications
Automotive Grade
Applications Detail
10BASE-T1SOne-Pair Ethernet 10BASE-T1S
1000BASE-T1One-Pair Ethernet 1000BASE-T1
Features
AEC-Q200AEC-Q200
150°C150°C
Series
AVR
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
1.00mm ±0.05mm
Width(W)
0.50mm ±0.05mm
Thickness | Height
0.50mm ±0.05mm
Terminal Width(B)
0.10mm Min.
Recommended Land Pattern (PA)
0.4mm ±0.1mm
Recommended Land Pattern (PB)
0.4mm ±0.05mm
Recommended Land Pattern (PC)
0.4mm +0.1,0.0mm

Electrical Characteristics

Varistor Voltage (Nom.) @ 1mA
110V
Maximum Operating Voltage [DC]
70V
Capacitance (Typ.)
1.23pF
Maximum Clamping Voltage [8/20μs]
187V
Maximum Surge Current [8/20μs]
300mA
ESD Clamping Voltage [2kV]
80V<Vave
ESD Clamping Voltage [8kV]
80V<Vave
Energy Absorption
7mJ

Other

Operating Temperature Range
-55 to 150°C
Soldering Method
Reflow
AEC-Q200 (Environment)
YES
AEC-Q200 Electrical Transient Conduction (Pulse1)
AEC-Q200 Electrical Transient Conduction (Pulse2a)
AEC-Q200 Electrical Transient Conduction (Pulse2b)
AEC-Q200 Electrical Transient Conduction (Pulse3a)
AEC-Q200 Electrical Transient Conduction (Pulse3b)
AEC-Q200 ESD
5A[8000V(DC) to<12000V(AD)]
Packing
Punched (Paper)Taping [180mm Reel]
Package Quantity
10000pcs
Weight per pc
0.0013g

Tech Info

Collapse all Expand all

Characteristic Graph

This data is for reference only and does not guarantee product characteristics.

Loading graph, please wait...