Chip Varistors / Ceramic Transient Voltage Suppressors

AVRL101A6R8GTA

Product Status
Production (NRND)
Recommended Alternate Part No. : AVRL101D6R8GTA (Interchangeability is not guaranteed.)
Applications
Automotive Grade
Applications Detail
Features
High SpeedHigh Speed
AEC-Q200AEC-Q200
125°C125°C
Series
AVR
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReachHalogen FreePb Free

Images are for reference only and show example products.

3D Model

Size

Length(L)
1.00mm ±0.05mm
Width(W)
0.50mm ±0.05mm
Thickness | Height
0.50mm ±0.05mm
Terminal Width(B)
0.10mm Min.
Recommended Land Pattern (PA)
0.40mm ±0.10mm
Recommended Land Pattern (PB)
0.40mm ±0.05mm
Recommended Land Pattern (PC)
0.40mm +0.10,0.00mm

Electrical Characteristics

Varistor Voltage (Nom.) @ 1mA
27V
Maximum Operating Voltage [DC]
10V
Capacitance (Typ.)
6.8pF
Maximum Clamping Voltage [8/20μs]
Maximum Surge Current [8/20μs]
ESD Clamping Voltage [2kV]
40V<Vave≤60V
ESD Clamping Voltage [8kV]
60V<Vave≤80V
Energy Absorption

Other

Operating Temperature Range
-40 to 125°C
Soldering Method
Reflow
AEC-Q200 (Environment)
YES
AEC-Q200 Electrical Transient Conduction (Pulse1)
AEC-Q200 Electrical Transient Conduction (Pulse2a)
Pass on level I/II (12V system) of ISO-7637-2:2011
AEC-Q200 Electrical Transient Conduction (Pulse2b)
Pass on level I/II (12V system) of ISO-7637-2:2011
AEC-Q200 Electrical Transient Conduction (Pulse3a)
Pass on level I/II (12V system) of ISO-7637-2:2011
AEC-Q200 Electrical Transient Conduction (Pulse3b)
Pass on level I/II (12V system) of ISO-7637-2:2011
AEC-Q200 ESD
5B[12000V(AD) to<16000V(AD)]
Packing
Punched (Paper)Taping [180mm Reel]
Package Quantity
10000pcs
Weight per pc
0.0013g

Tech Info

Collapse all Expand all

3rd Party ECAD models

Characteristic Graph (This is reference data, and does not guarantee the products characteristics.)

Loading... This process may take a while...