Chip Varistors / Ceramic Transient Voltage Suppressors

AVRL161D3R3FTA

Product Status
Production
Applications
Automotive Grade
Applications Detail
USB2.0USB2.0
USB2.0USB2.0
Features
High SpeedHigh Speed
AEC-Q200AEC-Q200
150°C150°C
Series
AVR
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReachHalogen FreePb Free

Images are for reference only and show example products.

3D Model

Size

Length(L)
1.60mm ±0.10mm
Width(W)
0.80mm ±0.10mm
Thickness | Height
0.80mm ±0.10mm
Terminal Width(B)
0.20mm Min.
Recommended Land Pattern (PA)
0.7mm ±0.1mm
Recommended Land Pattern (PB)
0.7mm ±0.1mm
Recommended Land Pattern (PC)
0.7mm ±0.1mm

Electrical Characteristics

Varistor Voltage (Nom.) @ 1mA
27V
Maximum Operating Voltage [DC]
20V
Capacitance (Typ.)
3.3pF
Maximum Clamping Voltage [8/20μs]
Maximum Surge Current [8/20μs]
ESD Clamping Voltage [2kV]
40V<Vave≤60V
ESD Clamping Voltage [8kV]
60V<Vave≤80V
Energy Absorption

Other

Operating Temperature Range
-55 to 150°C
Soldering Method
Reflow
AEC-Q200 (Environment)
YES
AEC-Q200 Electrical Transient Conduction (Pulse1)
AEC-Q200 Electrical Transient Conduction (Pulse2a)
Pass on level I/II (12V system) of ISO-7637-2:2011
AEC-Q200 Electrical Transient Conduction (Pulse2b)
Pass on level I/II (12V system) of ISO-7637-2:2011
AEC-Q200 Electrical Transient Conduction (Pulse3a)
Pass on level I/II (12V system) of ISO-7637-2:2011
AEC-Q200 Electrical Transient Conduction (Pulse3b)
Pass on level I/II (12V system) of ISO-7637-2:2011
AEC-Q200 ESD
5B[12000V(AD) to<16000V(AD)]
Packing
Punched (Paper)Taping [180mm Reel]
Package Quantity
4000pcs
Weight per pc
0.0053g

Tech Info

Collapse all Expand all

3rd Party ECAD models

Characteristic Graph

This data is for reference only and does not guarantee product characteristics.

Loading graph, please wait...