Chip Varistors / Ceramic Transient Voltage Suppressors

AVRSP16C270KT431N

Product Status
Production
Applications
Automotive Grade
Applications Detail
MotorMotor
Features
Low ClampLow Clamp
≥15kV ESDESD ≥15kV
≥25kV ESDESD ≥25kV
AEC-Q200AEC-Q200
125°C125°C
GlueConductive Epoxy Application
Series
AVR
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReachHalogen FreePb Free

Images are for reference only and show example products.

3D Model

Size

Length(L)
1.60mm ±0.10mm
Width(W)
0.80mm ±0.10mm
Thickness | Height
0.80mm ±0.10mm
Terminal Width(B)
0.20mm Min.
Recommended Land Pattern (PA)
0.9mm Nom.
Recommended Land Pattern (PB)
0.9mm Nom.
Recommended Land Pattern (PC)
1.2mm Nom.

Electrical Characteristics

Varistor Voltage (Nom.) @ 1mA
27V
Maximum Operating Voltage [DC]
19V
Capacitance (Typ.)
430pF
Maximum Clamping Voltage [8/20μs]
42V
Maximum Surge Current [8/20μs]
48A
ESD Clamping Voltage [2kV]
20V<Vave≤40V
ESD Clamping Voltage [8kV]
40V<Vave≤60V
Energy Absorption
100mJ

Other

Operating Temperature Range
-55 to 150°C
Soldering Method
Conductive Epoxy
AEC-Q200 (Environment)
YES
AEC-Q200 Electrical Transient Conduction (Pulse1)
Pass on level IV (12V system) of ISO-7637-2:2011
AEC-Q200 Electrical Transient Conduction (Pulse2a)
Pass on level IV (12V system) of ISO-7637-2:2011
AEC-Q200 Electrical Transient Conduction (Pulse2b)
Pass on level IV (12V system) of ISO-7637-2:2011
AEC-Q200 Electrical Transient Conduction (Pulse3a)
Pass on level IV (12V system) of ISO-7637-2:2011
AEC-Q200 Electrical Transient Conduction (Pulse3b)
Pass on level IV (12V system) of ISO-7637-2:2011
AEC-Q200 ESD
6[ ≥25000V(AD)]
Packing
Punched (Paper)Taping [180mm Reel]
Package Quantity
4000pcs
Weight per pc
0.0053g

Characteristic Graph

This data is for reference only and does not guarantee product characteristics.

Loading graph, please wait...