Chip Varistors / Ceramic Transient Voltage Suppressors

B72500E7151V060 (Automotive)

Product Status
Production
Applications
Commercial Grade
Automotive Grade
Applications Detail
Features
High SpeedHigh Speed
AEC-Q200AEC-Q200
150°C150°C
Series
Automotive series
Type
CT0603V150RFG
Brand
EPCOS
Environmental
Compliance Click to learn more about these icons
RoHSReach SVHC-FreeHalogen FreePb Free

Images are for reference only and show example products.

3D Model

Size

L x W Size
1.6mm x 0.8mm [EIA 0603]
Thickness | Height
0.90mm Max.
Detail Size Information
Please refer to the data sheet

Electrical Characteristics

Varistor Voltage (Nom.) @ 1mA
150V
Maximum Operating Voltage [DC]
16V
Maximum Operating Voltage [AC]
14Vrms
Capacitance (Typ.)
3pF
Maximum Clamping Voltage [8/20μs]
290V
Maximum Surge Current [8/20μs]
ESD Clamping Voltage [2kV]
114V
ESD Clamping Voltage [8kV]
263V
Energy Absorption

Other

Operating Temperature Range
-55 to 150°C
Soldering Method
Please refer to the document (Soldering Directions)
AEC-Q200
YES
Packing Information
Please refer to the document (Taping and Packing)

Tech Info

Collapse all Expand all

Characteristic Graph

This data is for reference only and does not guarantee product characteristics.

Loading graph, please wait...