Chip Varistors / Ceramic Transient Voltage Suppressors

B72510E1140S262

Product Status
Production
Applications
Automotive Grade
Applications Detail
BatteryBattery Lines
Features
AEC-Q200AEC-Q200
150°C150°C
Series
Automotive series
Type
CT0805S14BAUTOG
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReach SVHC-FreeHalogen FreePb Free

Images are for reference only and show example products.

3D Model

Size

L x W Size
2.0mm x 1.25mm [EIA 0805]
Thickness | Height
1.30mm Max.
Detail Size Information
Please refer to the data sheet

Electrical Characteristics

Varistor Voltage (Nom.) @ 1mA
24.5V
Maximum Operating Voltage [DC]
16V
Maximum Operating Voltage [AC]
14Vrms
Capacitance (Typ.)
400pF
Maximum Clamping Voltage [8/20μs]
42V
Maximum Surge Current [8/20μs]
120A
ESD Clamping Voltage [2kV]
38V
ESD Clamping Voltage [8kV]
43V
Energy Absorption
300mJ

Other

Operating Temperature Range
-55 to 150°C
Soldering Method
Please refer to the document (Soldering Directions)
AEC-Q200
YES
Packing Information
Please refer to the document (Taping and Packing)

Tech Info

Collapse all Expand all

3rd Party ECAD models

Characteristic Graph

This data is for reference only and does not guarantee product characteristics.

Loading graph, please wait...