Chip Varistors / Ceramic Transient Voltage Suppressors

B72510T0350K062 (Standard)

Product Status
Obsolete
Recommended Alternate Part No. : None
Discontinue Issue Date : Oct.1, 2021
Last Purchase Order Date : Jan.7, 2022
Last Shipment Date : Apr.8, 2022
Applications
Commercial Grade
Applications Detail
Features
≥15kV ESDESD ≥15kV
125°C125°C
Series
Standard series
Type
CT0805K35G
Brand
EPCOS
Environmental
Compliance Click to learn more about these icons
RoHSReach SVHC-FreeHalogen FreePb Free

Images are for reference only and show example products.

Size

L x W Size
2.0mm x 1.25mm [EIA 0805]
Thickness | Height
1.30mm Max.
Detail Size Information
Please refer to the data sheet

Electrical Characteristics

Varistor Voltage (Nom.) @ 1mA
56V
Maximum Operating Voltage [DC]
45V
Maximum Operating Voltage [AC]
35Vrms
Capacitance (Typ.)
150pF
Maximum Clamping Voltage [8/20μs]
95V
Maximum Surge Current [8/20μs]
80A
ESD Clamping Voltage [2kV]
72V
ESD Clamping Voltage [8kV]
86V
Energy Absorption
300mJ

Other

Operating Temperature Range
-55 to 125°C
Soldering Method
Please refer to the document (Soldering Directions)
AEC-Q200
NO
Packing Information
Please refer to the document (Taping and Packing)

Tech Info

Collapse all Expand all

Characteristic Graph

This data is for reference only and does not guarantee product characteristics.

Loading graph, please wait...