Chip Varistors / Ceramic Transient Voltage Suppressors

B72530T0400K062 (Standard)

Product Status
Production
Applications
Commercial Grade
Applications Detail
Features
≥15kV ESDESD ≥15kV
125°C125°C
Series
Standard series
Type
CT1210K40G
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReach SVHC-FreeHalogen FreePb Free

Images are for reference only and show example products.

3D Model

Size

L x W Size
3.2mm x 2.5mm [EIA 1210]
Thickness | Height
1.55mm Max.
Detail Size Information
Please refer to the data sheet

Electrical Characteristics

Varistor Voltage (Nom.) @ 1mA
68V
Maximum Operating Voltage [DC]
56V
Maximum Operating Voltage [AC]
40Vrms
Capacitance (Typ.)
500pF
Maximum Clamping Voltage [8/20μs]
110V
Maximum Surge Current [8/20μs]
250A
ESD Clamping Voltage [2kV]
83V
ESD Clamping Voltage [8kV]
99V
Energy Absorption
2.3J

Other

Operating Temperature Range
-55 to 125°C
Soldering Method
Please refer to the document (Soldering Directions)
AEC-Q200
NO
Packing Information
Please refer to the document (Taping and Packing)

Tech Info

Collapse all Expand all

Characteristic Graph

This data is for reference only and does not guarantee product characteristics.

Loading graph, please wait...