Chip Varistors / Ceramic Transient Voltage Suppressors

B72590X0280S060

Product Status
Production
Applications
Industrial Grade
Applications Detail
Features
125°C125°C
Series
Standard series
Type
CT0402S28G_X
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReach SVHC-FreeHalogen FreePb Free

Images are for reference only and show example products.

3D Model

Size

L x W Size
1.0mm x 0.5mm [EIA 0402]
Thickness | Height
0.60mm Max.
Detail Size Information
Please refer to the data sheet

Electrical Characteristics

Varistor Voltage (Nom.) @ 1mA
55V
Maximum Operating Voltage [DC]
36V
Maximum Operating Voltage [AC]
28Vrms
Capacitance (Typ.)
6pF
Maximum Clamping Voltage [8/20μs]
Maximum Surge Current [8/20μs]
1A
ESD Clamping Voltage [2kV]
ESD Clamping Voltage [8kV]
Energy Absorption

Other

Operating Temperature Range
-40 to 125°C
Soldering Method
Please refer to the document (Soldering Directions)
AEC-Q200
NO
Packing Information
Please refer to the document (Taping and Packing)

Tech Info

Collapse all Expand all

Characteristic Graph

This data is for reference only and does not guarantee product characteristics.

Loading graph, please wait...