Chip Varistors / Ceramic Transient Voltage Suppressors

B72590X0280S160

Product Status
Production
Applications
Industrial Grade
Applications Detail
Features
125°C125°C
Series
Standard series
Type
CT0402S28G_X
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReach SVHC-FreeHalogen FreePb Free

Images are for reference only and show example products.

3D Model

Size

L x W Size
1.0mm x 0.5mm [EIA 0402]
Thickness | Height
0.60mm Max.
Detail Size Information
Please refer to the data sheet

Electrical Characteristics

Varistor Voltage (Nom.) @ 1mA
55V
Maximum Operating Voltage [DC]
36V
Maximum Operating Voltage [AC]
28Vrms
Capacitance (Typ.)
12pF
Maximum Clamping Voltage [8/20μs]
Maximum Surge Current [8/20μs]
5A
ESD Clamping Voltage [2kV]
ESD Clamping Voltage [8kV]
Energy Absorption

Other

Operating Temperature Range
-40 to 125°C
Soldering Method
Please refer to the document (Soldering Directions)
AEC-Q200
NO
Packing Information
Please refer to the document (Taping and Packing)

Characteristic Graph

This data is for reference only and does not guarantee product characteristics.

Loading graph, please wait...