IMU (Inertial Measurement Unit)

IIM-46230

Product Status
Obsolete
Applications
Commercial Grade
Market
Robotics
Factory/Plant
Building/Home
Aero
Marine/Heavy Equipment
others
Axis
6-Axis
Features
Series
IIM
Comments
High-Performance SmartIndustrial™ 6-Axis MotionTracking® MEMS Device for Industrial Applications
Brand
InvenSense
Environmental
Compliance Click to learn more about these icons
RoHSReach SVHC-FreeHalogen FreePb Free

Images are for reference only and show example products.

Size

Length(L)
23.00mm ±0.10mm
Width(W)
23.00mm ±0.10mm
Thickness(T)
8.50mm ±0.10mm

Electrical Characteristics

Digital Output
SPI
UART
VDD Power Supply / V
3.0 to 3.6
VDDIO I/O Power Supply / V
3.0 to 3.6
Gyro FSR
±15.625/31.25/62.5/125/250/500/1000/2000
Gyro Sensitivity Error
±0.5%
Gyro Rate Noise
0.0038dps/√Hz
Accel FSR
±2/4/8/16
Accel Sensitivity Error
±0.5%
Accel Noise
70μg/√Hz
Compass FSR
Pressure Sensor Relative Accuracy
Pressure Sensor Noise

Other

Operating Temperature Range
-40 to 85°C
AEC-Q100
NO
Packing
Package Quantity
Weight

Tech Info

Collapse all Expand all