Chip NTC Thermistors (Sensor)

B57261V2333J060

Product Status
Obsolete
Recommended Alternate Part No. : None
Discontinue Issue Date : Oct.2, 2020
Last Purchase Order Date : Jan.8, 2021
Last Shipment Date : Apr.9, 2021
Applications
Commercial Grade
Features
ULUL Certificate
125°C125°C
Type
B57261V2
Brand
EPCOS
Environmental
Compliance Click to learn more about these icons
RoHSReach SVHC-FreeHalogen FreePb Free

Images are for reference only and show example products.

Size

L x W Size
1.0mm x 0.5mm [EIA 0402]
Thickness | Height
0.60mm Max.
Detail Size Information

Electrical Characteristics

Resistance [at 25°C]
33kΩ
Resistance Tolerance
±5%
B value [25/50°C]
4473K
B value [25/85°C]
4548K
B value [25/100°C]
4575K
B value Tolerance
±3%
Max. Electric Power [at 25°C]
150mW
Permissive Operating Current [at 25°C]
280μA
Thermal Dissipation Constant [at 25°C]
2.5mW/°C | 2.5mW/K
Further Details

Other

Max. Operating Temperature
125°C
UL File No.
E69802
AEC-Q200
NO
Soldering Method
Packing

Tech Info

Collapse all Expand all