Chip NTC Thermistors (Sensor)
B57330V2103J260
|
|
Size
| L x W Size |
|
| Thickness | Height |
|
| Detail Size Information |
Electrical Characteristics
| Resistance [at 25°C] |
|
| Resistance Tolerance |
|
| B value [25/50°C] |
|
| B value [25/85°C] |
|
| B value [25/100°C] |
|
| B value Tolerance |
|
| Max. Electric Power [at 25°C] |
|
| Permissive Operating Current [at 25°C] |
|
| Thermal Dissipation Constant [at 25°C] |
|
| Further Details |
Other
| Max. Operating Temperature |
|
| UL File No. |
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
C3225X7T2J104K160AC
Capacitance=0.1μF
Edc=630V
T.C.=X7T
LxWxT:3.2x2.5x1.6mm
Mid Volt. (100 to 630V)
Multilayer Ceramic Chip Capacitors
CGA6L1X7T2J104K160AE
Capacitance=0.1μF
Edc=630V
T.C.=X7T
LxWxT:3.2x2.5x1.6mm
Soft termination
AEC-Q200
EMI Suppression Capacitors
B32021A3472M289
0.0047uF, 300Vrms AC
5m(W) x 11m(H) x 13m(L)
EMI Suppression Capacitors
B32923C3224K189
0.22uF, 305Vrms AC
6m(W) x 15m(H) x 26.5m(L)
Capacitors for Snubbering, Resonant Circuits, Power Factor Correction (PFC)
B32642B6223K189
0.022uF, 630V DC
5mm(W) x 10.5mm(H) x 18mm(L)
Chip Varistors / Ceramic Transient Voltage Suppressors
B72500T0040M060
Maximum continuous voltage=5.5V
Maximum Clamping Voltage (8/20μs)=19V
Chip Varistors / Ceramic Transient Voltage Suppressors
B72520T0140K062
Maximum continuous voltage=18V
Maximum Clamping Voltage (8/20μs)=38V
Chip Varistors / Ceramic Transient Voltage Suppressors
B72590T0040L060
Maximum continuous voltage=5.5V
Maximum Clamping Voltage (8/20μs)=46V
Chip NTC Thermistors (Sensor)
B57321V2102H060
Resistance (at 25°C)=1kΩ
Resistance Tolerance (at 25°C)=±5%
Chip NTC Thermistors (Sensor)
B57321V2102J060
Resistance (at 25°C)=1kΩ
Resistance Tolerance (at 25°C)=±3%