Chip NTC Thermistors (Sensor)

B57332V6103F360

Product Status
Production
Applications
Automotive Grade
Features
AEC-Q200AEC-Q200
150°C150°C
Soft Termination
Series
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSPb Free

Images are for reference only and show example products.

3D Model

Size

Length(L)
1.60mm ±0.15mm
Width(W)
0.80mm ±0.15mm
Thickness(T)
0.90mm Max.
Terminal Width(B)
Recommended Land Pattern (PA)
Recommended Land Pattern (PB)
Recommended Land Pattern (PC)

Electrical Characteristics

Resistance [at 25°C]
10kΩ
Resistance Tolerance
±1%
B value (Typ.) [25/50°C]
3380K
B value (Typ.) [25/85°C]
3435K
B value (Typ.) [25/100°C]
3455K
B value Tolerance
±1%
Max. Electric Power [at 25°C]
180mW
Permissive Operating Current [at 25°C]
310μA
Thermal Dissipation Constant [at 25°C]
3mW/°C | 3mW/K

Other

Max. Operating Temperature
150°C
Soldering Method
Reflow
UL File No.
E69802
AEC-Q200
YES
Packing
Package Quantity
Weight

Tech Info

Collapse all Expand all