Chip NTC Thermistors (Sensor)

B57371V2223J060

Product Status
Production
Applications
Commercial Grade
Features
ULUL Certificate
125°C125°C
Type
B57371V2
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReach SVHC-FreeHalogen FreePb Free

Images are for reference only and show example products.

3D Model

Size

L x W Size
1.6mm x 0.8mm [EIA 0603]
Thickness | Height
0.90mm Max.
Detail Size Information
Please refer to the data sheet

Electrical Characteristics

Resistance [at 25°C]
22kΩ
Resistance Tolerance
±5%
B value [25/50°C]
4386K
B value [25/85°C]
4455K
B value [25/100°C]
4480K
B value Tolerance
±3%
Max. Electric Power [at 25°C]
180mW
Permissive Operating Current [at 25°C]
370μA
Thermal Dissipation Constant [at 25°C]
3mW/°C | 3mW/K
Further Details
Please refer to the data sheet

Other

Max. Operating Temperature
125°C
UL File No.
E69802
AEC-Q200
NO
Soldering Method
Packing

Tech Info

Collapse all Expand all

3rd Party ECAD models