Chip NTC Thermistors (Sensor)

B57421V2223J062

Product Status
Production
Applications
Commercial Grade
Features
ULUL Certificate
125°C125°C
Type
B57421V2
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReach SVHC-FreeHalogen FreePb Free

Images are for reference only and show example products.

3D Model

Size

L x W Size
2.0mm x 1.25mm [EIA 0805]
Thickness | Height
1.30mm Max.
Detail Size Information
Please refer to the data sheet

Electrical Characteristics

Resistance [at 25°C]
22kΩ
Resistance Tolerance
±5%
B value [25/50°C]
3940K
B value [25/85°C]
3980K
B value [25/100°C]
4000K
B value Tolerance
±3%
Max. Electric Power [at 25°C]
210mW
Permissive Operating Current [at 25°C]
400μA
Thermal Dissipation Constant [at 25°C]
3.5mW/°C | 3.5mW/K
Further Details
Please refer to the data sheet

Other

Max. Operating Temperature
125°C
UL File No.
E69802
AEC-Q200
NO
Soldering Method
Packing

Tech Info

Collapse all Expand all

3rd Party ECAD models