Chip NTC Thermistors (Sensor)

B57999V5999J199

Product Status
Obsolete
Applications
Automotive Grade
Features
AEC-Q200AEC-Q200
ULUL Certificate
150°C150°C
Type
Kit
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReach SVHC-FreeHalogen FreePb Free

Images are for reference only and show example products.

Size

L x W Size
Thickness | Height
Detail Size Information
Please refer to the data sheet

Electrical Characteristics

Resistance [at 25°C]
Resistance Tolerance
B value [25/50°C]
B value [25/85°C]
B value [25/100°C]
B value Tolerance
Max. Electric Power [at 25°C]
Permissive Operating Current [at 25°C]
Thermal Dissipation Constant [at 25°C]
Further Details
Please refer to the data sheet

Other

Max. Operating Temperature
150°C
UL File No.
E69802
AEC-Q200
YES
Soldering Method
Please refer to the document (Mounting Instructions)
Packing
Please refer to the document (Taping and Packing)

Tech Info

Collapse all Expand all