Chip NTC Thermistors (Sensor)
NTCG063JF223HTBXA
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
| Resistance [at 25°C] |
|
| Resistance Tolerance |
|
| B value (Typ.) [25/50°C] |
|
| B value (Typ.) [25/85°C] |
|
| B value (Typ.) [25/100°C] |
|
| B value Tolerance |
|
| Max. Electric Power [at 25°C] |
|
| Permissive Operating Current [at 25°C] |
|
| Thermal Dissipation Constant [at 25°C] |
|
Other
| Max. Operating Temperature |
|
| Soldering Method |
|
| UL File No. |
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
C1005X7R1H102K050BA
Capacitance=1nF
Edc=50V
T.C.=X7R
LxWxT:1x0.5x0.5mm
General
Multilayer Ceramic Chip Capacitors
CNA6P1C0G3A103G250AE
Capacitance=10nF
Edc=1000V
T.C.=C0G
LxWxT:3.2x2.5x2.5mm
High Volt. (1000V and over)
Soft termination
AEC-Q200
Key Components - Measuring Devices
B44066M7200E230
Multi-measuring Interface
3-phase measuring with 2 x RS485
SMD / SMT Inductors (Coils)
B82010X1100A002
Eval. Board 10BASE-T1L SPE
Power class 10
IR 270mA
SMD / SMT Inductors (Coils)
B82010X1100A003
Eval. Board 10BASE-T1L SPE
Power class 11, 13
IR 460mA
SMD / SMT Inductors (Coils)
B82010X1100A004
Eval. Board 10BASE-T1L SPE
Power class 11, 13
IR 650mA
SMD / SMT Inductors (Coils)
B82010X1100A005
Eval. Board 10BASE-T1L SPE
Power class 12, 13, 14
IR 820mA
SMD / SMT Inductors (Coils)
B82010X1100A006
Eval. Board 10BASE-T1L SPE
Power class 12, 14
IR 1200mA
SMD / SMT Inductors (Coils)
B82010X1100A007
Eval. Board 10BASE-T1L SPE
Power class 15
IR 1810mA
SMD / SMT Inductors (Coils)
B82432H1154K000