Chip NTC Thermistors (Sensor)
NTCG064BF473FTBX
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
| Resistance [at 25°C] |
|
| Resistance Tolerance |
|
| B value (Typ.) [25/50°C] |
|
| B value (Typ.) [25/85°C] |
|
| B value (Typ.) [25/100°C] |
|
| B value Tolerance |
|
| Max. Electric Power [at 25°C] |
|
| Permissive Operating Current [at 25°C] |
|
| Thermal Dissipation Constant [at 25°C] |
|
Other
| Max. Operating Temperature |
|
| Soldering Method |
|
| UL File No. |
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
C3216X8L1C106K160AC
Capacitance=10μF
Edc=16V
T.C.=X8L
LxWxT:3.2x1.6x1.6mm
High Temp. (Up to 150ºC)
MLCC with Dipped Radial Lead
FG14X7R1E475KRT00
Capacitance=4.7μF
Edc=25V
T.C.=X7R
LxWxT:4.5x5.5x3mm, Lead pitch:2.5mm
General
Capacitors for RFI Filtering, Smoothing, General Purpose
B32524Q1686K000
68uF, 100V DC
22mm(W) x 36.5mm(H) x 31.5mm(L)
SMD / SMT Inductors (Coils)
MLG1005S2N4STD25
L=2.4nH
Q=7
L x W x T :
1 x 0.5 x 0.5mm
SMD / SMT Inductors (Coils)
NLV32T-R82J-EF
L=0.82μH
Q=30
L x W x T :
3.2 x 2.5 x 2.2mm
Chip NTC Thermistors (Sensor)
B57261V2223J060
Resistance (at 25°C)=22kΩ
Resistance Tolerance (at 25°C)=±5%
Chip NTC Thermistors (Sensor)
NTCG063JF103FTLE
Resistance (at 25°C)=10kΩ
Resistance Tolerance (at 25°C)=±1%
Chip NTC Thermistors (Sensor)
NTCG064BH103HTB
Resistance (at 25°C)=10kΩ
Resistance Tolerance (at 25°C)=±3%
Chip NTC Thermistors (Sensor)
NTCG064EF104FTBX
Resistance (at 25°C)=100kΩ
Resistance Tolerance (at 25°C)=±1%
Chip NTC Thermistors (Sensor)
NTCG064EF104FTBXP
Resistance (at 25°C)=100kΩ
Resistance Tolerance (at 25°C)=±1%