Chip NTC Thermistors (Sensor)
NTCG103EH101HT1
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
| Resistance [at 25°C] |
|
| Resistance Tolerance |
|
| B value (Typ.) [25/50°C] |
|
| B value (Typ.) [25/85°C] |
|
| B value (Typ.) [25/100°C] |
|
| B value Tolerance |
|
| Max. Electric Power [at 25°C] |
|
| Permissive Operating Current [at 25°C] |
|
| Thermal Dissipation Constant [at 25°C] |
|
Other
| Max. Operating Temperature |
|
| Soldering Method |
|
| UL File No. |
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
CGA2B1X6S0J105M050BC
Capacitance=1μF
Edc=6.3V
T.C.=X6S
LxWxT:1.0x0.5x0.5mm
General
AEC-Q200
Capacitors for DC Link
B32678G8246J000
24uF, 875V DC
60mm(W) x 45mm(H) x 57.5mm(L)
Chip Beads
MMZ1005S182ET000
|Z|=1800Ω at 100MHz
|Z|=1800Ω at 1GHz
Rated current=200mA
L x W x T :
1mm x 0.5mm x 0.5mm
Leaded Disk Varistors
B72225S4751K101
Max. Operating Voltage [AC]=750Vrms
Max. Surge Current Imax(8/20μs,1time)=20000A
Chip NTC Thermistors (Sensor)
B57471V2223H062
Resistance (at 25°C)=22kΩ
Resistance Tolerance (at 25°C)=±5%
Chip NTC Thermistors (Sensor)
B57471V2474J062
Resistance (at 25°C)=470kΩ
Resistance Tolerance (at 25°C)=±3%
Chip NTC Thermistors (Sensor)
NTCG102QH101HT1
Resistance (at 25°C)=100Ω
Resistance Tolerance (at 25°C)=±3%
Chip NTC Thermistors (Sensor)
NTCG103EH101JT1
Resistance (at 25°C)=100Ω
Resistance Tolerance (at 25°C)=±5%
Chip NTC Thermistors (Sensor)
NTCG103EH220JT1
Resistance (at 25°C)=22Ω
Resistance Tolerance (at 25°C)=±5%
Chip NTC Thermistors (Sensor)
NTCG103EH400HT1
Resistance (at 25°C)=40Ω
Resistance Tolerance (at 25°C)=±3%