Chip NTC Thermistors (Sensor)

NTCG104BF473JT1SX

Product Status
Production
Applications
Automotive Grade
Features
AEC-Q200AEC-Q200
150°C150°C
Series
NTCG
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReachHalogen FreePb Free

Images are for reference only and show example products.

3D Model

Size

Length(L)
1.00mm ±0.05mm
Width(W)
0.50mm ±0.05mm
Thickness(T)
0.50mm ±0.05mm
Terminal Width(B)
0.10mm Min.
Recommended Land Pattern (PA)
0.4mm ±0.1mm
Recommended Land Pattern (PB)
0.4mm ±0.05mm
Recommended Land Pattern (PC)
0.5mm ±0.1mm

Electrical Characteristics

Resistance [at 25°C]
47kΩ
Resistance Tolerance
±5%
B value (Typ.) [25/50°C]
4050K
B value (Typ.) [25/85°C]
4114K
B value (Typ.) [25/100°C]
4137K
B value Tolerance
±1%
Max. Electric Power [at 25°C]
125mW
Permissive Operating Current [at 25°C]
140μA
Thermal Dissipation Constant [at 25°C]
1mW/°C | 1mW/K

Other

Max. Operating Temperature
150°C
Soldering Method
Reflow
UL File No.
AEC-Q200
YES
Packing
Punched (Paper)Taping [180mm Reel]
Package Quantity
10000pcs
Weight
0.0013g

NTCG104BF473JT1SX

Distributor DigiKey Click to know about this distributor
Link

Buy Now

Stock Quantity 19,913
Country Multiple

Tech Info

Collapse all Expand all

3rd Party ECAD models