Chip NTC Thermistors (Sensor)

NTCG104QH105KT1

Product Status
Production (NRND)
Recommended Alternate Part No. : NTCG104QH105JT1 (Interchangeability is not guaranteed.)
Applications
Commercial Grade
Features
ULUL Certificate
125°C125°C
Series
NTCG
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReachHalogen FreePb Free

Images are for reference only and show example products.

3D Model

Size

Length(L)
1.00mm ±0.05mm
Width(W)
0.50mm ±0.05mm
Thickness(T)
0.50mm ±0.05mm
Terminal Width(B)
0.10mm Min.
Recommended Land Pattern (PA)
0.50mm ±0.10mm
Recommended Land Pattern (PB)
0.50mm ±0.10mm
Recommended Land Pattern (PC)
0.50mm ±0.10mm

Electrical Characteristics

Resistance [at 25°C]
1MΩ
Resistance Tolerance
±10%
B value (Typ.) [25/50°C]
4661K
B value (Typ.) [25/85°C]
4750K
B value (Typ.) [25/100°C]
4780K
B value Tolerance
±3%
Max. Electric Power [at 25°C]
100mW
Permissive Operating Current [at 25°C]
30μA
Thermal Dissipation Constant [at 25°C]
1mW/°C | 1mW/K

Other

Max. Operating Temperature
125°C
Soldering Method
Reflow
UL File No.
E250289
AEC-Q200
NO
Packing
Punched (Paper)Taping [180mm Reel]
Package Quantity
10000pcs
Weight
0.0013g

Tech Info

Collapse all Expand all

3rd Party ECAD models