Chip NTC Thermistors (Sensor)

NTCG162QH400KT1

Product Status
Production (NRND)
Recommended Alternate Part No. : NTCG163EH400JT1 (Interchangeability is not guaranteed.)
Applications
Commercial Grade
Features
ULUL Certificate
125°C125°C
Series
NTCG
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReachHalogen FreePb Free

Images are for reference only and show example products.

3D Model

Size

Length(L)
1.60mm ±0.10mm
Width(W)
0.80mm ±0.10mm
Thickness(T)
0.80mm ±0.10mm
Terminal Width(B)
0.20mm Min.
Recommended Land Pattern (PA)
0.70mm ±0.10mm
Recommended Land Pattern (PB)
0.70mm ±0.10mm
Recommended Land Pattern (PC)
0.70mm ±0.10mm

Electrical Characteristics

Resistance [at 25°C]
40Ω
Resistance Tolerance
±10%
B value (Typ.) [25/50°C]
2744K
B value (Typ.) [25/85°C]
2750K
B value (Typ.) [25/100°C]
2747K
B value Tolerance
±3%
Max. Electric Power [at 25°C]
100mW
Permissive Operating Current [at 25°C]
5mA
Thermal Dissipation Constant [at 25°C]
1mW/°C | 1mW/K

Other

Max. Operating Temperature
125°C
Soldering Method
Reflow
UL File No.
E250289
AEC-Q200
NO
Packing
Punched (Paper)Taping [180mm Reel]
Package Quantity
4000pcs
Weight
0.005g

Tech Info

Collapse all Expand all

3rd Party ECAD models