Chip NTC Thermistors (Sensor)
NTCG163NH221JT1
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
| Resistance [at 25°C] |
|
| Resistance Tolerance |
|
| B value (Typ.) [25/50°C] |
|
| B value (Typ.) [25/85°C] |
|
| B value (Typ.) [25/100°C] |
|
| B value Tolerance |
|
| Max. Electric Power [at 25°C] |
|
| Permissive Operating Current [at 25°C] |
|
| Thermal Dissipation Constant [at 25°C] |
|
Other
| Max. Operating Temperature |
|
| Soldering Method |
|
| UL File No. |
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
C1005JB1A475K050BC
Capacitance=4.7μF
Edc=10V
T.C.=JB
LxWxT:1x0.5x0.5mm
General
Multilayer Ceramic Chip Capacitors
C4532NP02J333J200KA
Capacitance=33nF
Edc=630V
T.C.=NP0
LxWxT:4.5x3.2x2mm
Mid Volt. (100 to 630V)
Multilayer Ceramic Chip Capacitors
CGA2B2C0G2A101J050BA
Capacitance=100pF
Edc=100V
T.C.=C0G
LxWxT:1x0.5x0.5mm
Mid Volt. (100 to 630V)
AEC-Q200
MLCC with Dipped Radial Lead
FG23X7R2E105KNT06
Capacitance=1μF
Edc=250V
T.C.=X7R
LxWxT:8.5x11x5.5mm, Lead pitch:5mm
General
Ultra High Voltage Ceramic Capacitors
FD-12AU
Capacitance=1nF
Edc=10kVac
T.C.=Y5P
φDxL: 38x27mm
For Distribution Lines
Mold
SMD / SMT Inductors (Coils)
CLF10060NIT-220M-D
L=22μH
Rated current=2.65A
L x W x T :
10.1 x 10 x 6.0mm
SMD / SMT Inductors (Coils)
MLG1005S3N3ST000
L=3.3nH
Q=8
L x W x T :
1 x 0.5 x 0.5mm
SMD / SMT Inductors (Coils)
VLS252010HBX-100M-1
L=10μH
Rated current=1.13A
L x W x T :
2.5 x 2 x 1mm
Chip Varistors / Ceramic Transient Voltage Suppressors
AVR-M1005C080MTABB
Maximum continuous voltage [DC]=5.5V
Maximum Clamping Voltage (8/20uS)=15V
SMD Disk Varistors
B72650M0500K072
Max. Operating Voltage [AC]=50Vrms
Max. Surge Current Imax(8/20μs,1time)=400A