Chip NTC Thermistors (Sensor)
NTCG164BH102JT1
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
| Resistance [at 25°C] |
|
| Resistance Tolerance |
|
| B value (Typ.) [25/50°C] |
|
| B value (Typ.) [25/85°C] |
|
| B value (Typ.) [25/100°C] |
|
| B value Tolerance |
|
| Max. Electric Power [at 25°C] |
|
| Permissive Operating Current [at 25°C] |
|
| Thermal Dissipation Constant [at 25°C] |
|
Other
| Max. Operating Temperature |
|
| Soldering Method |
|
| UL File No. |
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
C2012X7R1E225K125AB
Capacitance=2.2μF
Edc=25V
T.C.=X7R
LxWxT:2x1.25x1.25mm
General
Multilayer Ceramic Chip Capacitors
C4532X7R2J104K230KE
Capacitance=0.1μF
Edc=630V
T.C.=X7R
LxWxT:4.5x3.2x2.3mm
Soft termination
Multilayer Ceramic Chip Capacitors
C4532X7R2J104K230KM
Capacitance=0.1μF
Edc=630V
T.C.=X7R
LxWxT:4.5x3.2x2.3mm
Open mode
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CC45SL3AD470JYVNA
Capacitance=47pF
Edc=1000Vdc
T.C.=SL
DxT: 5.5x5mm ,F: 5mm
Low Dissipation
Halogen-free
EMI Suppression Capacitors
B32022A3153K000
0.015uF, 300Vrms AC
6m(W) x 11m(H) x 18m(L)
SMD / SMT Inductors (Coils)
MLG1005S0N9CT000
L=0.9nH
SRF=10GHz
L x W x T :
1 x 0.5 x 0.5mm
NTC Elements
B57550G1103G000
Nominal Resistance=10kΩ
Nominal Resistance Tolerance=±2%
Chip NTC Thermistors (Sensor)
B57301V2472J060
Resistance (at 25°C)=4.7kΩ
Resistance Tolerance (at 25°C)=±3%
Chip NTC Thermistors (Sensor)
B57321V2102J060
Resistance (at 25°C)=1kΩ
Resistance Tolerance (at 25°C)=±3%
Chip NTC Thermistors (Sensor)
NTCG103EH220JT1
Resistance (at 25°C)=22Ω
Resistance Tolerance (at 25°C)=±5%