Chip NTC Thermistors (Sensor)
NTCG164BH103JT1
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
| Resistance [at 25°C] |
|
| Resistance Tolerance |
|
| B value (Typ.) [25/50°C] |
|
| B value (Typ.) [25/85°C] |
|
| B value (Typ.) [25/100°C] |
|
| B value Tolerance |
|
| Max. Electric Power [at 25°C] |
|
| Permissive Operating Current [at 25°C] |
|
| Thermal Dissipation Constant [at 25°C] |
|
Other
| Max. Operating Temperature |
|
| Soldering Method |
|
| UL File No. |
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
C1005X5R1E225M050BC
Capacitance=2.2μF
Edc=25V
T.C.=X5R
LxWxT:1x0.5x0.5mm
General
Multilayer Ceramic Chip Capacitors
C3216C0G2J221G060AA
Capacitance=220pF
Edc=630V
T.C.=C0G
LxWxT:3.2x1.6x0.6mm
Mid Volt. (100 to 630V)
Multilayer Ceramic Chip Capacitors
C3216C0G2J222G115AA
Capacitance=2.2nF
Edc=630V
T.C.=C0G
LxWxT:3.2x1.6x1.15mm
Mid Volt. (100 to 630V)
SMD / SMT Inductors (Coils)
MLG1005S4N7ST000
L=4.7nH
Q=8
L x W x T :
1 x 0.5 x 0.5mm
Chip Beads
MPZ1608S300ATAH0
|Z|=30Ω at 100MHz
Rated current=5A
L x W x T :
1.6mm x 0.8mm x 0.6mm
Chip NTC Thermistors (Sensor)
B57371V2223H060
Resistance (at 25°C)=22kΩ
Resistance Tolerance (at 25°C)=±5%
Chip NTC Thermistors (Sensor)
B57442V5103J062
Resistance (at 25°C)=10kΩ
Resistance Tolerance (at 25°C)=±3%
Chip NTC Thermistors (Sensor)
B57442V5472J062
Resistance (at 25°C)=4.7kΩ
Resistance Tolerance (at 25°C)=±3%
Chip NTC Thermistors (Sensor)
B57471V2104H062
Resistance (at 25°C)=100kΩ
Resistance Tolerance (at 25°C)=±5%
Chip NTC Thermistors (Sensor)
B57471V2333J062
Resistance (at 25°C)=33kΩ
Resistance Tolerance (at 25°C)=±3%