Chip NTC Thermistors (Sensor)

NTCG203JH682JT1

Product Status
Obsolete
Recommended Alternate Part No. : NTCG164BH682JT1 (Interchangeability is not guaranteed.)
Applications
Commercial Grade
Features
ULUL Certificate
125°C125°C
Series
NTCG
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReachHalogen FreePb Free

Images are for reference only and show example products.

3D Model

Size

Length(L)
2.00mm ±0.20mm
Width(W)
1.25mm ±0.20mm
Thickness(T)
0.70mm ±0.20mm
Terminal Width(B)
0.20mm Min.
Recommended Land Pattern (PA)
1.05mm ±0.15mm
Recommended Land Pattern (PB)
0.8mm ±0.1mm
Recommended Land Pattern (PC)
1.05mm ±0.15mm

Electrical Characteristics

Resistance [at 25°C]
6.8kΩ
Resistance Tolerance
±5%
B value (Typ.) [25/50°C]
3392K
B value (Typ.) [25/85°C]
3450K
B value (Typ.) [25/100°C]
3468K
B value Tolerance
±3%
Max. Electric Power [at 25°C]
200mW
Permissive Operating Current [at 25°C]
540μA
Thermal Dissipation Constant [at 25°C]
2mW/°C | 2mW/K

Other

Max. Operating Temperature
125°C
Soldering Method
Reflow
UL File No.
E250289
AEC-Q200
NO
Packing
Punched (Paper)Taping [180mm Reel]
Package Quantity
2000pcs
Weight
0.0072g

Tech Info

Collapse all Expand all

3rd Party ECAD models