Chip NTC Thermistors (Sensor)
NTCG203SH333JT1
|
|
Size
| Length(L) |
|
| Width(W) |
|
| Thickness(T) |
|
| Terminal Width(B) |
|
| Recommended Land Pattern (PA) |
|
| Recommended Land Pattern (PB) |
|
| Recommended Land Pattern (PC) |
|
Electrical Characteristics
| Resistance [at 25°C] |
|
| Resistance Tolerance |
|
| B value (Typ.) [25/50°C] |
|
| B value (Typ.) [25/85°C] |
|
| B value (Typ.) [25/100°C] |
|
| B value Tolerance |
|
| Max. Electric Power [at 25°C] |
|
| Permissive Operating Current [at 25°C] |
|
| Thermal Dissipation Constant [at 25°C] |
|
Other
| Max. Operating Temperature |
|
| Soldering Method |
|
| UL File No. |
|
| AEC-Q200 |
|
| Packing |
|
| Package Quantity |
|
| Weight |
|
Tech Info
Documents
Technical Support Tools
Customer who viewed this product also viewed
Multilayer Ceramic Chip Capacitors
CAA572C0G2J204J640LH
Capacitance=0.2μF
Edc=630V
T.C.=C0G
LxWxT:6.0x5.6x6.4mm
MEGACAP type
Multilayer Ceramic Chip Capacitors
CAA573C0G2J304J640LH
Capacitance=0.3μF
Edc=630V
T.C.=C0G
LxWxT:6.0x8.4x6.4mm
MEGACAP type
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CK45-B3DD102KYGNA
Capacitance=1nF
Edc=2000Vdc
T.C.=B
DxT: 7.5x5mm ,F: 5mm
Halogen-free
MLCC with Dipped Radial Lead
FK28X7R1H104KN006
Capacitance=0.1μF
Edc=50V
T.C.=X7R
LxWxT:4x5.5x2.5mm, Lead pitch:5mm
General
SMD / SMT Inductors (Coils)
TMS252012ALM-3R3MTAA
L=3.3μH
Rated current=2.0A
L x W x T :
2.5 x 2.0 x 1.2mm
SMD / SMT Inductors (Coils)
VLS6045EX-681M
L=680μH
Rated current=0.3A
L x W x T :
6 x 6 x 4.5mm
Chip Varistors / Ceramic Transient Voltage Suppressors
B72500E0170K060
Maximum continuous voltage=22V
Maximum Clamping Voltage (8/20μs)=46V
Chip Varistors / Ceramic Transient Voltage Suppressors
B72510E0140K062
Maximum continuous voltage=18V
Maximum Clamping Voltage (8/20μs)=40V
Surge Arresters
B88069X1380S102
2 electrodes Arresters
Nominal DC sparkover voltage = 90V
Surge Arresters
B88069X2983B801
2 electrodes Arresters
Nominal DC sparkover voltage = 800V