Chip NTC Thermistors (Sensor)
NTCG204CH104JT1S
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
| Resistance [at 25°C] |
|
| Resistance Tolerance |
|
| B value (Typ.) [25/50°C] |
|
| B value (Typ.) [25/85°C] |
|
| B value (Typ.) [25/100°C] |
|
| B value Tolerance |
|
| Max. Electric Power [at 25°C] |
|
| Permissive Operating Current [at 25°C] |
|
| Thermal Dissipation Constant [at 25°C] |
|
Other
| Max. Operating Temperature |
|
| Soldering Method |
|
| UL File No. |
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
CNC6P1X7R2A475K250AE
Capacitance=4.7μF
Edc=100V
T.C.=X7R
LxWxT:3.2x2.5x2.5mm
Soft termination
Snap-in, Multi Pin, Large Size Capacitors
B43548A6477M067
470µF/500V DC
35mm dia x 55mm length
Snap-in, Multi Pin, Large Size Capacitors
B43640E9227M067
220µF/400V DC
22mm dia x 35mm length
Snap-in, Multi Pin, Large Size Capacitors
B43640E9397M087
390µF/400V DC
35mm dia x 25mm length
Snap-in, Multi Pin, Large Size Capacitors
B43640E9477M060
470µF/400V DC
30mm dia x 35mm length
Snap-in, Multi Pin, Large Size Capacitors
B43640F2108M067
1000µF/250V DC
30mm dia x 40mm length
Snap-in, Multi Pin, Large Size Capacitors
B43641A9108M052
1000µF/400V DC
35mm dia x 50mm length
Capacitors for Snubbering, Resonant Circuits, Power Factor Correction (PFC)
B32672P6474K000
0.47uF, 630V DC
8mm(W) x 14mm(H) x 18mm(L)
Capacitors for Snubbering, Resonant Circuits, Power Factor Correction (PFC)
B32672Z4105J000
1uF, 450V DC
11mm(W) x 18.5mm(H) x 18mm(L)
SMD / SMT Inductors (Coils)
MHQ1005P10NGT000
L=10nH
Q=23
L x W x T :
1 x 0.6 x 0.5mm