Chip NTC Thermistors (Sensor)
NTCGS103JF103FT8
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
| Resistance [at 25°C] |
|
| Resistance Tolerance |
|
| B value (Typ.) [25/50°C] |
|
| B value (Typ.) [25/85°C] |
|
| B value (Typ.) [25/100°C] |
|
| B value Tolerance |
|
| Max. Electric Power [at 25°C] |
|
| Permissive Operating Current [at 25°C] |
|
| Thermal Dissipation Constant [at 25°C] |
|
Other
| Max. Operating Temperature |
|
| Soldering Method |
|
| UL File No. |
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
C0603CH1H470J030BA
Capacitance=47pF
Edc=50V
T.C.=CH
LxWxT:0.6x0.3x0.3mm
General
Multilayer Ceramic Chip Capacitors
C0603JB1E102K030BA
Capacitance=1nF
Edc=25V
T.C.=JB
LxWxT:0.6x0.3x0.3mm
General
Multilayer Ceramic Chip Capacitors
C2012CH2E222J125AA
Capacitance=2.2nF
Edc=250V
T.C.=CH
LxWxT:2x1.25x1.25mm
Mid Volt. (100 to 630V)
Multilayer Ceramic Chip Capacitors
C2012X7R2A472K085AE
Capacitance=4.7nF
Edc=100V
T.C.=X7R
LxWxT:2x1.25x0.85mm
Soft termination
Chip Beads
MMZ0603Y241CTD25
|Z|=240Ω at 100MHz
Rated current=200mA
L x W x T :
0.6mm x 0.3mm x 0.3mm
Chip Varistors / Ceramic Transient Voltage Suppressors
B72520E1140S262
Maximum continuous voltage=16V
Maximum Clamping Voltage (8/20μs)=40V
Chip NTC Thermistors (Sensor)
B57232V5103F360
Resistance (at 25°C)=10kΩ
Resistance Tolerance (at 25°C)=±3%
Chip NTC Thermistors (Sensor)
NTCG103JF103FT1
Resistance (at 25°C)=10kΩ
Resistance Tolerance (at 25°C)=±1%
Chip NTC Thermistors (Sensor)
NTCG103JF103FT1A
Resistance (at 25°C)=10kΩ
Resistance Tolerance (at 25°C)=±1%
Chip NTC Thermistors (Sensor)
NTCG103JF103FT1H
Resistance (at 25°C)=10kΩ
Resistance Tolerance (at 25°C)=±1%